(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Offset grindstone for ultra-high performance heavy grinding using an alumina zirconia abrasive grain base. Grinding of various metals is possible with revolutionary abrasion resistance performance 4 times greater for surface grinding and 3 times greater for corner surface grinding. The RZ-K supports high speed grinding work.
Outer Diameter(mm) | 180 | Internal Diameter(mm) | 22.23 | Thickness(mm) | 6 |
---|---|---|---|---|---|
Object to be ground | general steel / Cast Iron | Particle Size(#) | 24 | abrasive grain | Z |
Features | Durability emphasized | Hardness | P | Maximum operating rotation speed(m/s) | 80 |
Reinforcing material (glass cloth)(Sheets) | 3 | Features | Excellent endurance for high speed | Number Contained In A Packet(Sheets) | 10 |
Manufacturer Product Code | NRZK 3G180 X 6 X 22.23Z 24 P | Note | <3M> |
Please check the type/dimensions/specifications of the part RZK1806-24 in the Resibon Set for High Speed series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy