(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Lock (Part Numbers)

Quick Lock

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Annoying thread feeding when clamping is not necessary. Quick action clamp which adopts a cam lock mechanism.

Part Number

Configured Part Number is shown.

QCL2

Part Number
QCL2
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Tightening Force
(kN)
Bar Length
(mm)
Pumping System
(mm)
1 Piece(s)Available

10 Days or more

84648158230753819.5561012.58.551.75230NA

Loading...

  1. 1

Basic Information

J(mm) 35 O(mm) 5 Span size(mm) 126

Please check the type/dimensions/specifications of the part QCL2 in the Quick Lock series.

Products like this...

Part Number
QCL2PA
QCL9
QCL9PA
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Tightening Force
(kN)
Bar Length
(mm)
Pumping System
(mm)
1 Piece(s)Available

10 Days or more

84648158230753819.5561012.58.551.75230Available
1 Piece(s)Available

10 Days or more

110909473255101.552.528.57911191383.66.5255NA
1 Piece(s)Available

10 Days or more

110909473255101.552.528.57911191383.66.5255Available

Additional Products in this Category

Tech Support