(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The structure prevents return unless the button is pressed, preventing erroneous operation and malfunction. Suitable for tightening drum and can lids. The hook length can be adjusted.
A(mm) | 67~79 | B(mm) | 19 | C(mm) | 7..1 |
---|---|---|---|---|---|
D(mm) | 74.5~86.5 | E(mm) | 5.5 | F(mm) | 23 |
G(mm) | 40 | H(mm) | 32~35 | I(mm) | 45 |
J(mm) | 11 | K(mm) | 98 | L(mm) | 42 |
Material | SS400 | Surface Treatment | Zinc Plating | Pull-in force(kN) | 3 |
Overall length X Overall height(mm) | 242x38 |
Please check the type/dimensions/specifications of the part 6847S-3 in the Toggle Hook Clamp 6847S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy