(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Supplied with a hex bar wrench. Complete fastening with sliding mechanism. One-point attachment and detachment allow time reduction. For full surface machining of the work piece and perforating. Complete heat treatment allows semi-permanent use. Floating prevention mechanism type.
Part Number
Configured Part Number is shown.
Loading...
Part Number | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | a | b | |
Applicable T Groove Width | ||||||||||||||||||||||||
HLS | 14 | 90 | 35 | 45 | 23 | 16 | M10 | 54 | 40 | 23 | 17 | M12 | 96 | 8 | 19 | 10.5 | 8 | 3 | 69 | 22 | 16 | 10 | 7.5 | 35 |
16 |
Applicable T Groove Width | T-slot Nut | Weight (kg) | |||||||||
Clamp Side | Stopper Side | ||||||||||
V | W | X | Y | Z | V | W | X | Y | Z | ||
14 | 44 | 22 | 8.5 | 16 | 13.5 | 44 | 22 | 8.5 | 16 | 13.5 | 1.7 |
16 | 25 | 15.5 | 25 | 15.0 | 1.8 |
A(mm) | 90 | B(mm) | 35 | C(mm) | 45 |
---|---|---|---|---|---|
D(mm) | 23 | E(mm) | 16 | F(mm) | M10 |
G(mm) | 54 | H(mm) | 40 | I(mm) | 23 |
J(mm) | 17 | K(mm) | M12 | L(mm) | 96 |
M(mm) | 8 | N(mm) | 19 | T(mm) | 16 |
V(mm) | 44 | R(mm) | 69 | Q(mm) | 3 |
O(mm) | 10.5 | P(mm) | 8 | S(mm) | 22 |
U(mm) | 10 | A(mm) | 7.5 | B(mm) | 35 |
X(mm) | 8.5 | Y(mm) | 16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy