(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Mounting base for Nut Runner small model.
· It consists of three blocks.
· The height can be changed depending on the combination.
· Mounting bolts, connection bolts (hex socket bolts) included
A(mm) | 100 | B(mm) | 60 | C(mm) | 80 |
---|---|---|---|---|---|
D(mm) | 30 | E(mm) | 7 | F(mm) | 17 |
G(mm) | 16 | H(mm) | 20 | I(mm) | 75 |
J(mm) | 10 | K(mm) | 146 | L(mm) | 126 |
Mass(kg) | 1.9 | Material | S45C | Heat Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part NRCS-10B in the Nut Runner Clamp Small Base series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy