(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Snip N-838 (Part Numbers)

Heavy Snip N-838
  • Volume Discount

Scissors for cutting thin aluminum plates and copper wires.
[Features]
· Hard chrome-plated finish with high wear resistance and smooth sharpness maintained.
· Cutting capacity (copper stranded wire): 2 mm2.
· Aluminum plate thickness: 0.5 mm.
· Hardness HRC (blade) of 59.
[Applications]
· Ideal for cutting thin films and paper.

PDF

Part Number

Configured Part Number is shown.

N-838

 
Part Number
N-838
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 162
With or without spring NA Wire Cutting Ability of Copper(mm2) 2 Cutting Capacity: Others Aluminum Plate: 0.5 mm
Main body: option Main Body Weight(g) 58 Supplementary explanation Scissors for use in manufacturing for cutting thin aluminum plates smoothly
Size(mm) Blade length mm: 37

Please check the type/dimensions/specifications of the part N-838 in the Heavy Snip N-838 series.

Additional Products in this Category

Tech Support