(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hexagonal bar wrench ideal for tightening/loosening hexagonal socket bolts and screws in spaces where there are height restrictions.
[Features]
· Neck length has been minimized to be ideal for fastening/loosening work in places with limited height.
· Made of special alloy steel that enhances high torque, durability, and wear resistance.
· Prevents wearing of the hexagon part with high-level heat treatment/hard chrome plating treatment.
· While it is significantly strong, the toughness is increased (resistant to breaking), improving reliable work and safety.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· A 9-piece set of L-shaped long type with a short underhead length.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles, etc.
Part Number
Configured Part Number is shown.
BL900S
Model | Hex L-shape wrench | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Total Length (L Size)(mm) | 81 ~ 225 | Hex Neck Length (H Size) L-Model Only(mm) | 4 ~ 18 |
Material | Special Alloy Steel | Set Content | 1.5、2、2.5、3、4、5、6、8、10 |
Weight(g) | 470 | - | - |
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Total Length (L Size)(mm) | 96 / 142 / 160 / 180 / 127 / 225 / 111 / 81 / 198 | Hex Neck Length (H Size) L-Model Only(mm) | 16 / 18 / 4 / 6 / 8 / 9 / 11 / 13 / 5 |
Material | Special Alloy Steel | Set Content | 1.5、2、2.5、3、4、5、6、8、10 | Weight(g) | 470 |
Please check the type/dimensions/specifications of the part BL900S in the Under-Neck Short Long Ball Point L Type Wrench Set BL900S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy