(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Offset Wrench (Straight) M04 (Part Numbers)

Long Offset Wrench (Straight) M04
  • Volume Discount

A long, straight type offset wrench.
[Features]
· Ideal for work done in narrow spaces with height restrictions or in deep places.
· As the total length is long, it can tighten with minimal force.
· The box part easily fits onto nuts and bolts thanks to the double-hex structure.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
M04-0810
M04-1012
M04-1113
M04-1214
M04-1315
M04-1417
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)
1 Piece(s)Available

12 Days or more

1848×1013.5167.58
1 Piece(s)Available

12 Days or more

19210×121618.58.59
1 Piece(s)Available

12 Days or more

19311×13171999.5
1 Piece(s)Available

8 Days or more

22412×1418.5219.510
1 Piece(s)Available

8 Days or more

24013×1519239.511
1 Piece(s)Available

12 Days or more

25214×172125.51112

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support