(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Single Action Art Disc【10 Pieces Per Package】

Single Action Art Disc
  • Volume Discount

Has an easily usable shape enabling low angle cutting. No tightening brackets are required for easier attaching/detaching.

Part Number

Configured Part Number is shown.

Part Number
OTAD100-A60S
OTAD100-A80S
OTAD100-GZ60S
OTAD100-GZ80S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
abrasive grain Manufacturer Product Code

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

general steel[◎]60AAD-1100 X M10A 60 S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

general steel[◎]80AAD-1100 X M10A 80 S

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

Stainless Steel[◎] / Alloy Steel[○]60GZAD-1100 X M10GZ 60 S

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Stainless Steel[◎] / Alloy Steel[○]80GZAD-1100 X M10GZ 80 S

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) M10
Max. Rotational Speed(rpm) 13600 Quantity per Package(Pieces) 10 Skill Touch Gift Coupon Enclosed Product
Fiber direction Horizontal Features 1 Cutting Capacity Emphasis Specifications S

Additional Products in this Category

Tech Support