(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Scale 2 kg

Digital Scale 2 kg
  • Volume Discount

[Features]
· Features "0 display function" that can return the display to [0] while weighing.
· Auto off function. The power automatically turns off if it is left without being turned off manually.

Part Number

Configured Part Number is shown.

1207280

Part Number
1207280
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Capacity(g) 2000
Minimum Display(g) 1 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
PC connection function No (Cannot be connected) Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None
Accuracy(g) ±3 Width(mm) 170 Depth(mm) 240
Height(mm) 40 Application For General and Home Use Package size(mm) H293×W182×D45
Power Supply AA Batteries 1.5 V x 2 Mass(g) Approximately 408

Additional Products in this Category

Tech Support