(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - YHKM Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible

Protective Braided Tubing - YHKM Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible
  • Volume Discount

A cover tube that is ideal for protecting hydraulic hoses and can be inserted later

[Features]
・ Since it is a strong hook-and-loop fastener opening and closing type, it can be easily installed on site.
・ A highly flexible sleeve braided with nylon thread.
・ It can be used as a protective cover for hydraulic rubber hoses and hydraulic hoses for industrial machines, etc.
・ Since the stitches are fine and there are no gaps, the hydraulic oil can be prevented from bursting.
・ Since it is very light, it is easy to install and the work time can be shortened compared to the installation of sunny hoses, etc.
・ It is also possible to attach from the top of the spring or bundle several hoses.
・ A protective sleeve with excellent weather resistance, heat resistance, chemical resistance, flame retardancy and durability, and abrasion resistance.
・ It can be used for protecting the hose and shatter resistant in all places.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
YHKM-50-1
YHKM-50-20
YHKM-60-1
YHKM-60-5
YHKM-80-1
YHKM-80-5
YHKM-80-20
YHKM-100-1
YHKM-100-5
YHKM-100-20
YHKM-145-1
YHKM-145-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Natural folding diameter
(mm)
Total length
(m)
1 Piece(s)Available

12 Days or more

501
1 Piece(s)Available

12 Days or more

5020
1 Piece(s)Available

12 Days or more

601
1 Piece(s)Available

12 Days or more

605
1 Piece(s)Available

12 Days or more

801
1 Piece(s)

12 Days or more

805
1 Piece(s)

12 Days or more

8020
1 Piece(s)Available

12 Days or more

1001
1 Piece(s)

12 Days or more

1005
1 Piece(s)

12 Days or more

10020
1 Piece(s)Available

12 Days or more

1451
1 Piece(s)Available

12 Days or more

1455

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -60 Operating Temperature (Maximum)(℃) 125
Color Black Protection Function (Environmental Resistance) Flame Retardance / Weatherability / Chemical Resistance / Heat Resistance / Abrasion Resistance / Other Material Nylon
Color Black Properties Weather resistance / heat resistance / chemical resistance / flame retardancy / durability / abrasion resistance Flame retardant grade (main raw materials) Equivalent to V-2

Additional Products in this Category

Tech Support