(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - FLR Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible

Protective Braided Tubing - FLR Series, Nylon, Weather and Chemical-Resistant, Flame-Retardant, Flexible
  • Volume Discount

It is a stretchable mesh tube that can be inserted later because it is opened and closed with a hook-and-loop tape. Can be easily tied by hand.
[Features]
·A sleeve that is ideal for binding and protecting equipment that is fixed at both ends
·It is also suitable for branching wiring and post-assembly insertion, and can be used to improve workability and appearance
·Since the elasticity is more than approx. twice the natural diameter, it is easy to add a wire rod from the middle. Even in places where there is a protrusion of the connector, it can be tightly bound due to its good elasticity
·UL standard product (File no: E347759)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLR-5-1
FLR-5-5
FLR-5-30
FLR-10-1
FLR-10-5
FLR-10-30
FLR-20-1
FLR-20-5
FLR-20-30
FLR-40-1
FLR-40-5
FLR-40-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Expanded maximum diameter
(mm)
Total length
(m)
1 Piece(s)Available

12 Days or more

161Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

165Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

1630Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

201Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

205Nylon hook-and-loop tape
1 Piece(s)

12 Days or more

2030Nylon hook-and-loop tape
1 Piece(s)

12 Days or more

441Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

445Nylon hook-and-loop tape
1 Piece(s)

12 Days or more

4430Nylon hook-and-loop tape
1 Piece(s)

12 Days or more

701Nylon hook-and-loop tape
1 Piece(s)Available

12 Days or more

705Nylon hook-and-loop tape
1 Piece(s)

12 Days or more

7030Nylon hook-and-loop tape

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -70 Operating Temperature (Maximum)(℃) 125
Color Black Material Polyester Color Black
Standard UL Nylon hook-and-loop tape

Additional Products in this Category

Tech Support