(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protective Braided Tubing - FLMX Series, Polyester, Non-Extensible

Protective Braided Tubing - FLMX Series, Polyester, Non-Extensible
  • Volume Discount

Braided sleeve with slit (black) hard type.
[Features]
·Lightweight, supple and flexible, it fits nicely on the wire rod you are protecting. It is a tube with a design that maintains the tubular sleeve shape even when bent and is excellent in preventing the wire rod from popping out
·The self-winding shape allows you to easily bind the wire rods by hand. After binding, it will return to a circle with shape memory
·The finish will be harder than the FLM-FR tube

Part Number

Configured Part Number is shown.

Part Number
FLMX-3-1
FLMX-3-5
FLMX-3-50
FLMX-6-1
FLMX-6-5
FLMX-6-50
FLMX-12-1
FLMX-12-5
FLMX-12-50
FLMX-19-1
FLMX-19-5
FLMX-19-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Natural folding diameter
(mm)
Expanded maximum diameter
(mm)
Total length
(m)
2 Piece(s)Available

12 Days or more

33.51
1 Piece(s)Available

12 Days or more

33.55
1 Piece(s)Available

12 Days or more

33.550
1 Piece(s)Available

12 Days or more

671
1 Piece(s)Available

12 Days or more

675
1 Piece(s)Available

12 Days or more

6750
1 Piece(s)Available

12 Days or more

12151
1 Piece(s)

12 Days or more

12155
1 Piece(s)Available

12 Days or more

121550
1 Piece(s)Available

12 Days or more

19231
1 Piece(s)

12 Days or more

19235
1 Piece(s)Available

12 Days or more

192350

Loading...

  1. 1

Basic Information

Shape Slit Type Operating Temperature (Minimum)(℃) -75 Operating Temperature (Maximum)(℃) 125
Color Black Material Polyester Color Black
Flame retardant grade (main raw materials) Equivalent to VW-1

Additional Products in this Category

Tech Support