(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

B Series Circular Connector - M12, Push-Pull

B Series Circular Connector - M12, Push-Pull
  • Volume Discount

Connector can function within an operating temperature range of -55°C to +250°C.

[Features]
・The connector can function within an electrical unit operating temperature range of -55°C to +250°C

Part Number

Configured Part Number is shown.

Part Number
EGG.1B.304.CLL
EGG.1B.307.CLL
EGG.1B.308.CLL
EGG.2B.302.CLL
EGG.2B.310.CLL
EGG.2B.314.CLL
EGG.2B.316.CLL
EGG.3B.303.CLL
FGG.1B.304.CLAD52
FGG.1B.304.CLAD62
FGG.1B.304.CLAD72
FGG.1B.305.CLAD52
FGG.1B.305.CLAD62
FGG.1B.307.CLAD52
FGG.1B.307.CLAD62
FGG.1B.308.CLAD72
FGG.2B.302.CLAD52
FGG.2B.302.CLAD82
FGG.2B.310.CLAD82
FGG.3B.304.CLAD92
HGG.2B.310.CLLPV
HGG.3B.304.CLLPV
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector series initials Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Maximum Voltage
(Vr.m.s)
Applicable wire signal
(AWG)
Shell size Connector type Applicable cable finishing outer diameter
(Φ mm)
1 Piece(s)Available

8 Days or more

10D/E/FFemale (socket)4Cable-to-panel mount104801,450#221BPanel mount type-
1 Piece(s)Available

8 Days or more

10D/E/FFemale (socket)7Cable-to-panel mount73501,050#221BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)8Cable-to-panel mount53801,150#221BPanel mount type-
1 Piece(s)Available

8 Days or more

10D/E/FFemale (socket)2Cable-to-panel mount305801,750#162BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)10Cable-to-panel mount84301,300#222BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)14Cable-to-panel mount6.54501,350#222BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)16Cable-to-panel mount64201,250#222BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FFemale (socket)3Cable-to-panel mount255001,500#163BPanel mount type-
1 Piece(s)Available

10 Days or more

-D/E/FMale (plug)4Cable-to-cable104801,450#221BStraight type4.2 to 5.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)4Cable-to-cable104801,450#221BStraight type5.2 to 6.2
1 Piece(s)Available

36 Days or more

10D/E/FMale (plug)4Cable-to-cable104801,450#221BStraight type6.2 to 7.2
1 Piece(s)Available

10 Days or more

-D/E/FMale (plug)5Cable-to-cable93801,150#221BStraight type4.2 to 5.2
1 Piece(s)Available

10 Days or more

-D/E/FMale (plug)5Cable-to-cable93801,150#221BStraight type5.2 to 6.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)7Cable-to-cable73501,050#221BStraight type4.2 to 5.2
1 Piece(s)Available

10 Days or more

-D/E/FMale (plug)7Cable-to-cable73501,050#221BStraight type5.2 to 6.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)8Cable-to-cable53801,150#221BStraight type6.2 to 7.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)2Cable-to-cable305801,750#162BStraight type4.2 to 5.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)2Cable-to-cable305801,750#162BStraight type7.2 to 8.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)10Cable-to-cable84301,300#222BStraight type7.2 to 8.2
1 Piece(s)Available

8 Days or more

10D/E/FMale (plug)4Cable-to-cable194201,250#163BStraight type7.7 to 9.2
1 Piece(s)Available

8 Days or more

10GHIFemale (socket)10Cable-to-panel mount84301,300#222BPanel mount type-
1 Piece(s)Available

8 Days or more

10GHIFemale (socket)4Cable-to-panel mount194201,250#163BPanel mount type-

Loading...

  1. 1

Basic Information

Connector shape Circular Type Wire connection method Solder Connection direction Straight
IP Rating None Removal method One-touch Protection grade IP50

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.