(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Insert]CX, Supports High Current, Composite Type (Part Numbers)

[Ilme Insert]CX, Supports High Current, Composite Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-current connector solution: A high-precision machined contact with crimping technology that achieves high reliability and low contact resistance has made it possible to convert
power lines into connectors.
This product offers various advantages by changing the connection of a high current power line such as in a motor or welding from a terminal block to a connector.
[Features]
・ Low contact resistance due to high-precision machined contact. (0.2 mΩ/200 A type)
・ High tensile strength by crimping technology. (For 336 kgf/50 mm 2 copper wire)
・ Reduction of total cost by reducing terminal block enclosure and peripheral devices.
・ High maintainability due to easy insertion and removal.

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CXF 4/0
CXF 4/2
CXF 4/8
CXF 6/36
CXF 8/24
CXM 4/0
CXM 4/2
CXM 4/8
CXM 6/36
CXM 8/24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Enclosure size
(mm)
Details Application
5 Piece(s)Available

6 Days or more

10Female (socket)480690Fastening screwFemale insert4 to 1612 to 677.27With female contact-
5 Piece(s)Available

6 Days or more

10Female (socket)680690Fastening screwFemale insert0.25 to 1624 to 677.27With female contact-
5 Piece(s)Available

6 Days or more

10Female (socket)1280400Fastening screwFemale insert0.75 to 1618 to 6104.27With female contact-
5 Piece(s)Available

6 Days or more

10Female (socket)4240690CrimpFemale insert0.14 to 626 to 1077.27-For female contacts
5 Piece(s)Available

6 Days or more

10Female (socket)3216400CrimpFemale insert0.14 to 426 to 1257.27-For female contacts
5 Piece(s)Available

6 Days or more

10Male (plug)480690Fastening screwMale insert4 to 1612 to 677.27With male contact-
5 Piece(s)Available

6 Days or more

10Male (plug)680690Fastening screwMale insert0.25 to 1624 to 677.27With male contact-
5 Piece(s)Available

6 Days or more

10Male (plug)1280400Fastening screwMale insert0.75 to 1618 to 6104.27With male contact-
5 Piece(s)Available

6 Days or more

10Male (plug)4240690CrimpMale insert0.14 to 626 to 1077.27-For male contacts
5 Piece(s)Available

6 Days or more

10Male (plug)3216400CrimpMale insert0.14 to 426 to 1257.27-For male contacts

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Connection direction Straight Representative standards UL / CCC / CSA Operating temperature range (min.)(℃) -40
Operating temperature range (max.)(℃) +125 Material Flame-resistant thermoplastic resin Other standards GL, GOST

Additional Products in this Category

Tech Support