(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Han, Waterproof【2 Pieces Per Package】

Rectangular Connectors - Han, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

This product is Harting company made. Lightweight plastic connector with excellent environmental resistance.


● It is a space-saving integrated rectangular connector.
● It is a resin hood with excellent environmental resistance.
● It is glass fiber filled resin with mechanical strength.
● Connector can be freely selected from the Han module.

Specifications

Han Module Waterproof Connector:Related Image

Model (Male Side)Quantity
(Pack)
Weight (g)Model (Female Side)Quantity
(Pack)
Weight (g)
0914-002-26012500914-002-2701246
0914-003-2601640914-003-270160
0914-006-3001180914-006-310120
0914-008-2633440914-008-273346
0914-012-2632400914-012-273246
0914-017-3001160914-017-310120
0914-001-4601180914-001-4701113
 
Specifications
Model (Male Side)Model (Female Side)Number of ContactsSpecificationsWire SizeWiring Method
0914-002-26010914-002-2701240A 1000V2.5 ~ 10mm2Actual ScrewHex Screw Tightening
0914-003-26010914-003-2701340A 690V2.5 ~ 10mm2Actual ScrewHex Screw Tightening
0914-006-30010914-006-3101616A 500V0.14 ~ 4mm2Crimp TerminalCrimp Contact
0914-008-26330914-008-273388A 400V0.5 ~ 2.5mm2Quick LockDriver Push-in
0914-012-26320914-012-27321210A 250V0.25 ~ 1.5mm2Quick LockDriver Push-in
0914-017-30010914-017-31011710A 160V0.14 ~ 2.5mm2Crimp TerminalCrimp Contact
0914-001-46010914-001-47014 (USB2.0)Standard compliant---

More Information

Han Module Waterproof Connector:Related Image
Part Number
0914-002-2601
0914-002-2701
0914-003-2601
0914-003-2701
0914-006-3001
0914-006-3101
0914-008-2633
0914-008-2733
0914-012-2632
0914-012-2732
0914-017-3001
0914-017-3101
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCores Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

102401000Others

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

102401000Others

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10340690Others

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10340690Others

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616500Crimping

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10616500Crimping

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1088400Pressure Welding

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

1088400Pressure Welding

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

101210250Pressure Welding

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

101210250Pressure Welding

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

101710160Crimping

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

101710160Crimping

Loading...

  1. 1

Han Module

Features
Specifications
Model (Male Side) Model (Female Side) Number of Contacts Specifications Wire Size Wiring Method
0914-002-2601 0914-002-2701 2 40 A 1,000 V 2.5 ~ 10 m㎡ Actual Screw Hex Screw Tightening
0914-003-2601 0914-003-2701 3 40 A 690 V 2.5 ~ 10 m㎡ Actual Screw Hex Screw Tightening
0914-006-3001 0914-006-3101 6 16 A 500 V 0.14 ~ 4 m㎡ Crimp Terminal Crimp Contact
0914-008-2633 0914-008-2733 8 8 A 400 V 0.5 ~ 2.5 m㎡ Quick Lock Driver Push-in
0914-012-2632 0914-012-2732 12 10 A 250 V 0.25 ~ 1.5 m㎡ Quick Lock Driver Push-in
0914-017-3001 0914-017-3101 17 10 A 160 V 0.14 ~ 2.5 m㎡ Crimp Terminal Crimp Contact
0914-001-4601 0914-001-4701 4 (USB2.0) Standard compliant - - -
Model (Male Side) Pieces Included (Per Pack) Reference Unit Price Weight (g) Model (Female Side) Pieces Included (Per Pack) Reference Unit Price Weight (g)
1 Pack 2 Packs ~ 1 Pack 2 Packs ~
0914-002-2601 2 50 0914-002-2701 2 46
0914-003-2601 64 0914-003-2701 60
0914-006-3001 18 0914-006-3101 20
0914-008-2633 44 0914-008-2733 46
0914-012-2632 40 0914-012-2732 46
0914-017-3001 16 0914-017-3101 20
0914-001-4601 1 8 0914-001-4701 1 13
Actual Screw Type Connection Method
Actual Screw Type Connection Method
Actual Screw Type Connection Method
Actual Screw Type Connection Method

Compact Hood

Features
Outline Drawing
Assembly Example
Assembly Example
Model Type Reference Unit Price Slide Unit Price Weight (g)
1 ~ 3 Pieces 4 ~ 10 Pieces 11 Pieces ~
0914-001-0421 Hood 40
0914-001-0321 Base 14
Mounting Method (hood side / base side) / Removing Method (base side)

Tool For Actual Screw

Features
Model Content Reference Unit Price Weight (g)
0999-000-0313 Hex Driver 6
0999-000-0369 Hex Driver (bit) 7

Han-Eco Removal Tool

Features
Model Content Reference Unit Price Weight (g)
0999-000-0331 Han-Eco Removal Tool (2 pcs) 2
Removal Method

Incorrect Insertion Prevention Pin

Removal Method
Model Content Reference Unit Price Weight (g)
0914-000-9929 Incorrect Insertion Prevention Pin (8 pcs) 2
* 1 unit comes with 8 pieces.
Assembly Example
Assembly Example

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
Application Board to Cable Compatible Hood Model 1941 Series Han-E Model Equivalent(Core) Han Modular

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.