(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert

[Ilme Enclosure]C Type IP66 Rotary Lever Series for CZ Insert

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New generation lever IL-BRID Series.
[Features]
・ The newly-developed IL-BRID lever is made of stainless steel and has smooth resin.
The manufacturer has adopted the latest design in which these 2 contradictory features are perfectly coordinated.
・ When you operate the lever, the resin part first engages the peg to reduce friction and then slides and is fixed.
・ After that, the stainless steel part is fixed to the peg to ensure a high load capacity.
・ Low friction makes it suitable for frequent insertion and removal applications.

Part Number

Configured Part Number is shown.

Part Number
CZAO 15 L16
CZAO 15 L21
CZAO 25 L16
CZAO 25 L21
CZAP 25 L
CZAP 25 L2
CZAP 25 L21
CZAP 25LS221
CZAV 15 L16
CZAV 15 L21
CZAV 25 L16
CZAV 25 L21
CZAV 25 L216
CZC 15 L
CZC 15 LG
CZC 25 L
CZC 25 LG
CZFV 25 L21
CZI 15 L
CZI 25 L
CZI 25 LS
CZO 15 L
CZO 25 L
CZP 15 L
CZP 15 L2
CZP 15 L21
CZP 15 LS221
CZV 15 L
CZV 15 LG
CZV 25 L
CZV 25 LG
MZAO 15 L20
MZAO 15 L25
MZAO 25 L20
MZAO 25 L25
MZAP 25 L25
MZAP 25 L225
MZAV 15 L20
MZAV 15 L25
MZAV 25 L20
MZAV 25 L25
MZAV 25 L220
MZFO 15 L25
MZFO 25 L20
MZFO 25 L25
MZFV 15 L20
MZFV 15 L25
MZFV 25 L20
MZFV 25 L25
MZFV 25 L220
MZO 15 L20
MZO 15 L25
MZO 25 L20
MZO 25 L25
MZP 15 L25
MZP 15 L225
MZP 15 LS225
MZV 15 L20
MZV 15 LG20
MZV 25 L20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Series Initials Application Part names Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Notes Application
5 Piece(s)Available

Quote

10A/B/C-Hood-40+125C-TYPESide1649.16Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

Quote

10A/B/C-Hood-40+125C-TYPESide2149.16Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

Quote

10A/B/C-Hood-40+125C-TYPESide1666.16Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/C-Hood-40+125C-TYPESide2166.16Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

6 Days or more

10A/B/C-BOX housing-40+125C-TYPE-1666.16Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/C-BOX housing-40+125C-TYPE-16 (2 entry)66.16Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/C-BOX housing-40+125C-TYPE-2166.16Diecast aluminum alloyWith 1 lock levers/high construction--
5 Piece(s)Available

Quote

10A/B/C-BOX housing-40+125C-TYPE-21 (2 entry)66.16Diecast aluminum alloyWith 1 lock lever / With seal / High construction--
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionHood--StandardTop1649.16- High construction / With pegs --
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionHood--StandardTop2149.16- High construction / With pegs --
5 Piece(s)Available

Quote

10A/B/CCable connectionHood--StandardTop1666.16- High construction / With pegs --
5 Piece(s)Available

6 Days or more

10A/B/C-Hood-40+125C-TYPETop2166.16Diecast aluminum alloyWith 2 pegs / High construction--
5 Piece(s)Available

Quote

10A/B/CCable connectionHood--StandardDouble top16 (2 entry)66.16-With pegs--
5 Piece(s)Available

6 Days or more

10A/B/C-Cover-40+125C-TYPE--49.16Diecast aluminum alloyWith pegs-For enclosures with 1 lever
5 Piece(s)Available

6 Days or more

10A/B/C-Cover-40+125C-TYPE--49.16Diecast aluminum alloyWith lever-For enclosures with pegs
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionCover--Standard--66.16-With pegs-For enclosures with 1 lever
5 Piece(s)Available

6 Days or more

10A/B/C-Cover-40+125C-TYPE--66.16Diecast aluminum alloyWith pegs-For enclosures with 1 lever
10 Piece(s)Available

6 Days or more

10A/B/C-Hood-40+125C-TYPETop2166.16Diecast aluminum alloyWith 2 pegs / High construction / no adapterMake sure to use together with a complete cable ground.-
5 Piece(s)Available

6 Days or more

10A/B/C-Bulkhead housing-40+125C-TYPE--49.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionBulkhead housing--Standard--66.16-With lever--
5 Piece(s)Available

6 Days or more

10A/B/C-Bulkhead housing-40+125C-TYPE--66.16Diecast aluminum alloyWith 1 lock lever / With cover--
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionHood--StandardSide1649.16-With pegs--
5 Piece(s)Available

6 Days or more

10A/B/CCable connectionHood--StandardSide1666.16-With pegs--
5 Piece(s)Available

6 Days or more

10A/B/C-BOX housing-40+125C-TYPE-1649.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

Quote

10A/B/C-BOX housing-40+125C-TYPE-16 (2 entry)49.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

Quote

10A/B/C-BOX housing-40+125C-TYPE-2149.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

Quote

10A/B/CCable connectionBOX housing--Standard-21 (2 entry)49.16- With cover / With lever --
5 Piece(s)Available

6 Days or more

10A/B/C-Hood-40+125C-TYPETop13.549.16Diecast aluminum alloyWith 2 pegs--
5 Piece(s)Available

Quote

10A/B/C-Hood (for relay)-40+125C-TYPETop13.549.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

6 Days or more

10A/B/C-Hood-40+125C-TYPETop1666.16Diecast aluminum alloyWith 2 pegs--
5 Piece(s)Available

Quote

10A/B/C-Hood (for relay)-40+125C-TYPETop1666.16Diecast aluminum alloyWith 1 lock levers--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2049.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2549.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2066.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2566.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionBOX housing--Standard-2566.16-With lever / High construction--
5 Piece(s)Available

Quote

10MNOCable connectionBOX housing--Standard-25 (2 entry)66.16-With lever / High construction--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2049.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2549.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2066.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2566.16- High construction / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardDouble top20 (2 entry)66.16-With pegs--
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2549.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2066.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2566.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2049.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2549.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2066.16- High construction / Without adapter / With pegs --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2566.16- High construction / Without adapter / With pegs --
10 Piece(s)Available

Quote

10MNOCable connectionHood--StandardDouble top20 (2 entry)66.16-With pegs / Without adapter--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2049.16-With pegs--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2549.16-With pegs--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2066.16-With pegs--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardSide2566.16-With pegs--
5 Piece(s)Available

Quote

10MNOCable connectionBOX housing--Standard-2549.16-With lever--
5 Piece(s)Available

Quote

10MNOCable connectionBOX housing--Standard-25 (2 entry)49.16-With lever--
5 Piece(s)Available

6 Days or more

10MNOCable connectionBOX housing--Standard-25 (2 entry)49.16- With cover / With lever --
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2049.16-With pegs--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2049.16-With lever--
5 Piece(s)Available

Quote

10MNOCable connectionHood--StandardTop2066.16-With pegs--

Loading...

Basic Information

Connector Shape Square shape IP Rating Present Representative standards UL / CUL

Additional Products in this Category

Tech Support