(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Honda Tsushin Kogyo connectors are application flexible and offer a 2.54 mm pitch, straight, right angle and through-hole type connectors.
[Features]
· Highly reliable contacts based on a proven original design.
· A wide range of connection combinations are possible from single circuit connections to multi-circuit connections.
· Wire connection work is performed using a crimping machine that can perform wire connections for 3, 000 terminals/H and a hand tool for small lots is also available.
· UL-certified insulator.
· Reworking wiring mistakes is also simplified using the removal tool.
▪ Supports mating with FFC, MFC, HSC, DIC series.
▪ Available in 5 up to 24 cores.
Part Number |
---|
HKP-5FDS2 |
HKP-10FD2 |
HKP-20FD2 |
HKP-20M2 |
Loading...
Connector Shape | Square | Connector Series Initials | GHI | G/H/I | HKP |
---|---|---|---|---|---|
Application | For Circuit Boards | Allowable Current(A) | 3 | Allowable Voltage(V) | AC300 |
Connection direction | Straight | IP Rating | None | Contact surface treatment | Gold-Plated |
Quantity of units ordered(Piece) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy