(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Han, Straight, Single-Lever Hood, Waterproof

Rectangular Connectors - Han, Straight, Single-Lever Hood, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Harting Inc. 1 Lever-model Straight Hood.

  • CE-Compliant
  • Lever Lock

● Waterproof connector hood with cable vertical lead, which can be incorporated in connectors of each series, depending on the number of pins.
● Attachment and detachment of the mating connector is performed with a single lever operation on the base side, so it can be inserted and removed easily.

· The connection counterparts are available as single lever model panel bases relay hoods or relay bases.
·Use cable clamps for the cable outlets to retain the waterproof function.
·0920-003-0420 is plastic and 0920-003-1440 is aluminum die-cast.

Specifications

Han Waterproof Connector Single-Lever Hood (Straight):Related Image

ModelCompatible Hood
Type
Weight
g
0930-006-1441E Type104.8
0930-010-1441129.4
0930-010-0443199.8
0930-016-1440154.0
0930-016-0441206.4
0930-024-0440271.8
0930-024-0441249.4
0930-048-0440734.0
0930-048-0441743.0
0920-003-0420A Type13.2
0920-003-144066.6
0920-010-0440161.5
0920-016-0441194.8

More Information

Han Waterproof Connector Single-Lever Hood (Straight):Related Image
Combination Table
ModelCompatible
Hood
Type
Dimensional DrawingPG Screw
Size
Compatible Connector Number of Coresabcd
Han-E TypeHan-EE TypeHan-A TypeHan-Q TypeHan-D TypeHan-DD Type
0930-006-1441E TypeA1661024604340
0930-010-1441A16101842734345
0930-010-0443B29101842734375
0930-016-1440A211632407293.54545
0930-016-0441C291632407293.54576
0930-024-0440C212446641081204576
0930-024-0441C292446641081204576
0930-048-0440D2948128132909810.5
0930-048-0441D3648128132909810.5
0920-003-0420A TypeE1135,7,12726.526.556.2
0920-003-1440E1135,7,12272860
0920-010-0440F161015633667.5
0920-016-0441F21162579.53670.5
Part Number
0920-003-0420
0920-003-1440
0920-010-0440
0920-016-0441
0930-006-1441
0930-010-0443
0930-010-1441
0930-016-0441
0930-016-1440
0930-024-0440
0930-024-0441
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Hood Model Han-E Model Equivalent
(Core)
Han-EE Type Equivalent
(Core)
Han-A Model Equivalent
(Core)
Han-Q Type Equivalent
(Core)
Han-D Model Equivalent
(Core)
Han-DD Type Equivalent
(Core)
Compatible Connector
1 Piece(s)Available

8 Days or more

10A Model--35,7,127-11
1 Piece(s)Available

8 Days or more

10A Model--35,7,12--11
1 Piece(s)Available

8 Days or more

10A Model--10-15-16
1 Piece(s)Available

8 Days or more

10A Model--16-25-21
1 Piece(s)Available

8 Days or more

10E Model610---2416
1 Piece(s)Available

8 Days or more

10E Model1018---4229
1 Piece(s)Available

8 Days or more

10E Model1018---4216
1 Piece(s)Available

8 Days or more

10E Model1632--407229
1 Piece(s)Available

8 Days or more

10E Model1632--407221
1 Piece(s)Available

8 Days or more

10E Model2446--6410821
1 Piece(s)Available

8 Days or more

10E Model2446--6410829

Loading...

  1. 1

Example

Han Waterproof Connector Single-Lever Hood (Straight):Related Image

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Peak Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)

Basic Information

Connector Shape Square Type G/H/I Heavy duty IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.