(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ The T type insulation enclosure is a resin enclosure compatible with traditional metal enclosures.
・ Complete insulation (equivalent to Class II) unique to resin, weight reduction of up to 75%
It achieved a 20% cost reduction while combining chemical resistance and impact resistance.
Part Number |
---|
Loading...
Connector Shape | Square shape | Connector Series Initials | S T U | Application | Cable connection |
---|---|---|---|---|---|
Connection direction | Straight | IP Rating | Present | Representative standards | UL / CUL |
Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +90 | Enclosure type | T-TYPE |
Material | Static-free thermoplastic resin |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy