(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2P to 3P Conversion Adapter (With 2P Earth Terminal)

2P to 3P Conversion Adapter (With 2P Earth Terminal)
  • Volume Discount

[Features]
・ It can convert the 2P plug with earth terminal to 3P plug.
・ With an earth connection terminal.

Part Number

Configured Part Number is shown.

TAP-AD1RN

Part Number
TAP-AD1RN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Inlet / Plugs Shape A-3 Rated Voltage(V) 125
Representative Standard PSE Length(mm) 34 Width(mm) 34
Thickness(mm) 25

Please check the type/dimensions/specifications of the part TAP-AD1RN in the 2P to 3P Conversion Adapter (With 2P Earth Terminal) series.

Additional Products in this Category

Tech Support