(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TB-70 Series Molded Case【10 Pieces Per Package】

TB-70 Series Molded Case

Click this image to zoom it.

Move the mouse over the image to zoom

  • TB-70 Series Molded Case
  • TB-70 Series Molded Case
  • Volume Discount

[Specifications]
• Material: ABS
• Color: Black
• Accessories: None

(i)Caution

  • From December 2021 this product will be discontinued, availability until stock running down. We apologize any further inconvenience, for more assistance please contact us.

Part Number

Configured Part Number is shown.

TB-71-B

Part Number
TB-71-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 40 Height H(mm) 25 Depth D(mm) 60
Materials Resin Intermediate plate Without Circuit Board Installation Indoor
Color Black Accessories NA

Additional Products in this Category

Tech Support