(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
System Case with Band Handle (MSY)
[Features]
· Series of aluminum chassis cases with band handles. 480 models available, with 8 heights, 6 widths, 4 depths, and 160 sizes.
· Has a plastic band handle to provide a sense of unity with the case.
· The handle can withstand a load of 20 kg.
· For cases with and depth dimensions of 160×230 or 160×280, the top and bottom covers lack heat dissipation holes.
Part Number
Configured Part Number is shown.
Loading...
Material | Mixing | Protection grade (IP) | None | Mounting base | There are optional items |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy