(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Half saddle (Steel)

Half saddle (Steel)
  • Volume Discount

[Features]
- T-pins and wood screws can also be used.
[Use]
- Metal fixtures to prevent vibration of wall and floor rolling pipes, such as SGP pipes and VP pipes.
- Restraining band for lightweight pipes, wiring, etc.

Part Number

Configured Part Number is shown.

TPS-KS39

Part Number
TPS-KS39
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Mounting/fixing method Screw Mounting hole diameter(mm) 5.5x10 Applicable pipe diameter(mm) 38.5
Size(mm) Width: 25 x length: 70 x thickness: 2 JAN code 4989999432121 Trusco cord 497-1809

Additional Products in this Category

Tech Support