(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable clip that combines the excellent rust resistance of stainless steel with the cable protection of a resin coating.
Part Number
Configured Part Number is shown.
Model Number | Quantity per Pack | ØD (Note) (When Fixed) | N | Sheet Thickness | W |
COPUM3 | 20P (20 Pieces) | 3.2 | 16.0 | 0.6 | 9.5 |
COPUM4 | 4.8 | ||||
COPUM5 | 6.4 | ||||
COPUM6 | 7.9 | ||||
COPUM7 | 9.5 | ||||
COPUM8 | 11 | ||||
COPUM9 | 12 | 18.0 | |||
COPUM10 | 14 | ||||
COPUM11 | 16 | 12.7 | |||
COPUM12 | 17 | ||||
COPUM14 | 19 | ||||
COPUM16 | 23 | ||||
COPUM18 | 26 | ||||
COPUM20 | 29 |
Material | SUS304 2B |
Coating Treatment | Vinyl Chloride (Black) |
Operating Temperature Range | -30°C ~ +85°C |
Part Number |
---|
COPUM3-20P |
COPUM4-20P |
COPUM5-20P |
COPUM6-20P |
COPUM7-20P |
COPUM8-20P |
COPUM9-20P |
COPUM10-20P |
COPUM11-20P |
COPUM12-20P |
COPUM14-20P |
COPUM16-20P |
COPUM18-20P |
COPUM20-20P |
Loading...
Mold Mounting Method | Screw Mount | Material | Resin Coating | Color | Black |
---|---|---|---|---|---|
Material | 304 Stainless Steel 2B | Operating Temperature Range(°C) | -30 ~ 85 | Color | Black |
Anchoring Method | Screw Mounting | Quantity / Pack | 20 | Coating Coating | Vinyl Chloride (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy