(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Power Cables - Internal Wiring, UE/SSX1015 LF, 600V

Power Cables - Internal Wiring, UE/SSX1015 LF, 600V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
- Uses both UL and cUL. (Category: AVLV2, AVLV8)
- UL VW-1 and cUL FT1 flame-retardant.
- Uses soft vinyl.
- The finely-wired conductor, features good flexibility and pliability.
- CE Marking Conformity Declaration Product (TUV certified product). (TUV Certificate No. J2050493)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UE/SSX1015-LF-10AWG-G/Y-100
UE/SSX1015-LF-12AWG-G/Y-100
UE/SSX1015-LF-14AWG-G/Y-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Allowable Current
(A)
1 Piece(s)Available

11 Days or more

105.2610566(52)
1 Piece(s)Available

11 Days or more

103.3124.448(38)
1 Piece(s)Available

11 Days or more

102.08143.835(28)

Loading...

  1. 1

Basic Information

Total length(m) 100 Number of cores(Core) 1 Rated voltage 600 V (UL/cUL), 450 V/700 V (TUV/CE)
Shield None Sheath Characteristic Heat resistance Representative standards UL / CE / CSA(c-UL)
Ground wire None Power supply/signal For signals Notes The allowable current value in the ( ) is a reference value used for moving.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.