(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Robust and economical power cable designed for general use up to 300V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance* ensures it meets necessary Japanese electrical regulations.
[Features]
•Lengths available up to 100 meters in 1-meter increments.
•Select from 2 to 30 cores.
•Wire thickness ranges from 14 AWG all the way up to 20 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•Custom length prices are per meter.
*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.
* Color and softness may vary slightly depending on manufacturer.
Part Number
Configured Part Number is shown.
VCTF22-2.0-6-[1-100/1]
Model Number | Section Area (mm2) | Number of Cores |
VCTF22 | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
2.0 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
Model Number | Section Area (mm2) | Number of Cores | Total Length | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *4 (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Maximum Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
VCTF22 | 0.5 | 2 | 1 ~ 100 (Specify 1 m Increment) | 20 | Core / Layer Stranding | 2 | 5.8 | 45 | 5 | 37.8 or less | 5 or more | 2000 | 20/0.18 | 0.9 | N/A | 0.5 | PVC | 1.9 | 1.0 | PVC | - |
3 | 3 | 6.1 | 55 | 5 | |||||||||||||||||
4 | 4 | 6.6 | 65 | 5 | |||||||||||||||||
6 | 6 | 7.7 | 90 | 4 | |||||||||||||||||
8 | 8 | 8.7 | 100 | 4 | |||||||||||||||||
10 | 10 | 9.8 | 120 | 3 | |||||||||||||||||
12 | 12 | 10.0 | 140 | 3 | |||||||||||||||||
16 | 16 | 11.0 | 175 | 3 | |||||||||||||||||
20 | 20 | 12.5 | 210 | 3 | |||||||||||||||||
30 | 30 | 14.5 | 305 | 2 | 1.1 | ||||||||||||||||
0.75 | 2 | 18 | 2 | 6.6 | 65 | 7 | 25.1 or less | 5 or more | 2000 | 30/0.18 | 1.1 | 0.6 | 2.3 | 1.0 | Compliant with PSE Law | ||||||
3 | 3 | 7.0 | 70 | 7 | |||||||||||||||||
4 | 4 | 7.6 | 85 | 7 | |||||||||||||||||
6 | 6 | 8.9 | 120 | 6 | |||||||||||||||||
8 | 8 | 10.0 | 140 | 5 | |||||||||||||||||
10 | 10 | 11.5 | 170 | 5 | |||||||||||||||||
12 | 12 | 12.0 | 190 | 4 | |||||||||||||||||
16 | 16 | 13.5 | 245 | 4 | |||||||||||||||||
20 | 20 | 14.5 | 305 | 4 | 1.1 | ||||||||||||||||
30 | 30 | 17.5 | 435 | 3 | 1.2 | ||||||||||||||||
1.25 | 2 | 16 | 2 | 7.4 | 80 | 12 | 15.1 or less | 5 or more | 2000 | 50/0.18 | 1.5 | 2.7 | 1.0 | ||||||||
3 | 3 | 7.8 | 95 | 12 | |||||||||||||||||
4 | 4 | 8.5 | 115 | 12 | |||||||||||||||||
6 | 6 | 10.0 | 165 | 8 | |||||||||||||||||
8 | 8 | 11.5 | 190 | 7 | |||||||||||||||||
10 | 10 | 13.0 | 240 | 7 | |||||||||||||||||
12 | 12 | 13.5 | 275 | 6 | 1.1 | ||||||||||||||||
16 | 16 | 15.0 | 355 | 6 | |||||||||||||||||
20 | 20 | 17.0 | 440 | 5 | 1.2 | ||||||||||||||||
30 | 30 | 20.0 | 640 | 4 | 1.3 | ||||||||||||||||
2.0 | 2 | 14 | 2 | 8.0 | 100 | 17 | 9.79 or less | 5 or more | 2000 | 37/0.26 | 1.8 | 3.0 | 1.0 | ||||||||
3 | 3 | 8.5 | 125 | 17 | |||||||||||||||||
4 | 4 | 9.2 | 155 | 17 | |||||||||||||||||
6 | 6 | 11.0 | 220 | 11 | |||||||||||||||||
8 | 8 | 12.5 | 260 | 9 | |||||||||||||||||
10 | 10 | 14.5 | 330 | 9 | 1.1 | ||||||||||||||||
12 | 12 | 15.0 | 370 | 8 | |||||||||||||||||
16 | 16 | 17.0 | 490 | 7 | 1.2 | ||||||||||||||||
20 | 20 | 18.5 | 600 | 7 | |||||||||||||||||
30 | 30 | 22.5 | 880 | 6 | 1.4 |
* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 |
Current Reduction Factor | 1.00 | 0.82 | 0.58 |
The allowable current value shows the value calculated for a single wire aboveground when the ambient temperature is 30°C, and is not guaranteed.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, double-cored, 0.5mm2: 5 x 0.82 = 4.1 (A)
Wire Core Identification Table
Number of Core Lines | Wire Core Identification Method |
12-core or less | Insulator Coloring Method (Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green) |
16-core or more | Numbering Method (Numbers 1, 2, 3, 4... are consecutively printed on the surface of the white insulator) |
Conductor cross section(mm2) | 2 | AWG size(AWG) | 14 | Number of cores(Core) | 6 |
---|---|---|---|---|---|
Finished outer diameter(mm) | 11 | Rated voltage | 300 V | Shield | N/A |
Representative standards | PSE | Sheath Color | Black | Sheath Material | PVC |
Insulation body materials | PVC | Other Features | Pliability |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy