(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Rubber Cabtire, 2PNCT Series, PSE Compliant

Power Cables - Rubber Cabtire, 2PNCT Series, PSE Compliant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

600 V General Power Supply Cable

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • 600 V


● Cabtire cable with chloroprene rubber sheath.
● Compared to vinyl sheaths, it has excellent oil resistance, weather resistance, and heat resistance.
● Compared to conventional products, this is a multi-function all-purpose cable with light flexibility.

· Products listed on this page are not suited for bending and twisting.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*
All unit prices are per meter.
Unit Price Calculation Method

[Formula: Last digits of model number (m) x unit price per meter above]
*
Color and softness may vary slightly due to manufacturer changes.

Part Number

Configured Part Number is shown.

Specifications

2PNCT PSE-Compliant Rubber Cabtire Cable:Related Image

Model Number Section Area (mm2) Number of Cores Total Length
or
Specified Length
2PNCT2 0.75 2 1
~
100
(Specify 1 m
Increment)
3
4
6
8
10
12
16
20
30
1.25 2
3
4
6
8
10
12
16
20
2.0 2
3
4
6
8
10
12
16
3.5 2
3
4
6
5.5 2
3
4
8 2
3
4
14 1
2
3
4
22 1
2
3
4
38 1
2
3
4

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

2PNCT PSE-Compliant Rubber Cabtire Cable:Related Image
2PNCT PSE-Compliant Rubber Cabtire Cable:Related Image

2PNCT PSE-Compliant Rubber Cabtire Cable:Related Image

Specifications

Model Number Section Area
(mm2)
Number of Cores AWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω/km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
2PNCT2 0.75 2 18 Core / Layer Stranding 2 9 110 15 26.6 500 3000 30/0.18 1.1 Tin 0.8 EP Rubber 2.8 1.7 Chloroprene Rubber PSE Law
3 3 9.4 125 13 1.7
4 4 10.4 150 11 1.8
6 6 12.2 205 10 1.9
8 8 14.6 265 9 2
10 10 16.6 330 9 2.1
12 12 16.3 345 8 27 2.1
16 16 18.1 435 7 2.2
20 20 20 525 7 2.3
30 30 24 740 6 2.5
1.25 2 16 2 9.8 135 20 16 50/0.18 1.5 3.2 1.7 PSE Law
3 3 10.5 160 18 1.8
4 4 11.3 190 16 1.8
6 6 13.4 260 14 1.9
8 8 163 340 13 2.1
10 10 18.5 425 12 2.2
12 12 18.2 455 11 16.2 2.2
16 16 21 570 10 2.3
20 20 22 705 9 2.5
2.0 2 14 2 10.6 165 28 10.2 37/0.26 1.8 3.5 1.8 PSE Law
3 3 11.1 195 24 1.8
4 4 12.2 235 22 1.9
6 6 14.5 325 18 2
8 8 17.5 425 17 2.2
10 10 19.9 530 16 2.3
12 12 19.6 575 14 10.4 2.3
16 16 22 725 13 2.4
3.5 2 12 2 12.2 230 41 5.54 400 45/0.32 2.5 4.2 1.9 PSE Law
3 3 12.9 280 36 1.9
4 4 14.1 340 32 2
6 6 16.8 475 27 2.1
5.5 2 10 2 14.4 330 53 3.56 70/0.32 3.1 1 5.2 2 PSE Law
3 3 15.2 400 46 2
4 4 16.8 490 41 2.1
8 2 8 2 15.8 420 65 2.52 50/0.45 3.7 5.8 2.1 PSE Law
3 3 16.7 500 56 2.1
4 4 18.4 620 50 2.2
14 1 6 1 10.7 235 113 1.39 300 88/0.45 4.9 7.1 1.8 PSE Law
2 2 18.6 665 90 1.43 2.2
3 3 19.9 825 80 2.3
4 4 22 965 71 2.4
22 1 4 1 13.2 360 148 0.892 7/20/0.45 6.7 1.2 9.3 1.9 PSE Law
2 2 24 995 122 0.919 2.6
3 3 26 1270 107 2.7
4 4 29 1590 95 2.8
38 1 2 1 15.6 550 213 0.525 200 7/34/0.45 8.7 11.4 2.1 PSE Law
2 2 29 1530 167 0.541 2.9
3 3 31 1940 142 3
4 4 34 2445 129 3.2



*1 The size conversion is for reference only.
Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 35 40 45 50 55
Current Reduction Factor 1.00 0.91 0.82 0.71 0.58 0.41

Allowable current indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 15 x 0.82 = 12.3 (A) when the ambient temperature is 40°C
at 2-core 0.75mm2

Part Number
2PNCT2-0.75-10-[1-99/1]
2PNCT2-0.75-12-[1-99/1]
2PNCT2-1.25-8-[1-99/1]
2PNCT2-1.25-12-[1-99/1]
2PNCT2-1.25-16-[1-99/1]
2PNCT2-2.0-16-[1-99/1]
2PNCT2-8-2-[1-99/1]
2PNCT2-38-2-[1-99/1]
2PNCT2-38-3-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)

6 Days or more

1 ~ 990.75181016.6-
1 Piece(s)

6 Days or more

1 ~ 990.75181216.3-
1 Piece(s)

6 Days or more

1 ~ 991.2516816.3-
1 Piece(s)

6 Days or more

1 ~ 991.25161218.2-
1 Piece(s)

6 Days or more

1 ~ 991.25161621-
1 Piece(s)

6 Days or more

1 ~ 992141622-
1 Piece(s)

6 Days or more

1 ~ 9988215.8PSE
1 Piece(s)

6 Days or more

1 ~ 99382229PSE
1 Piece(s)

6 Days or more

1 ~ 99382331PSE

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Sheath Color Navy Blue Sheath Material Rubber-based Insulation body materials Rubber-based

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.