(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VCTF Vinyl Cap Tire Round Shaped Cord

VCTF Vinyl Cap Tire Round Shaped Cord
  • Volume Discount

Used for wiring small electrical equipment and as a power supply cord.

[Features]
· Excellent flexibility thanks to the flexible wire of the conductor.
· Electrical Appliance and Material Safety Law certified product (2 to 4 cores, 0.75 to 2 mm2).
· Heat-resistant products are also available.

Part Number

Configured Part Number is shown.

VCTF-1.25SQ-4-100

Part Number
VCTF-1.25SQ-4-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Total length(m) 100 Conductor cross section(mm2) 1.25 Number of cores(Core) 4
Finished outer diameter(mm) 8.5 Shield None Ground wire None
Sheath Material Vinyl Insulation body materials Vinyl Power supply/signal Dual use
Conductor resistance(20°C Ω/km) 15.1 Maximum Voltage(V/1min) 1000 Insulation resistance(20°C MΩ/km) 5

Please check the type/dimensions/specifications of the part VCTF-1.25SQ-4-100 in the VCTF Vinyl Cap Tire Round Shaped Cord series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.