(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by JST. The section holding the contact is long and has a wrenched insertion rate for when the fitting is reduced. 1 package contains 50 pieces/
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
ELP-02V-50PS | 2 | 0.98 |
ELP-03V-50PS | 3 | 1.27 |
ELP-04NV-50PS | 4 | 1.45 |
ELP-06V-50PS | 6 | 2.03 |
ELP-12V-50PS | 12 | 3.44 |
ELP-15V-50PS | 15 | 4.12 |
Part Number |
---|
ELP-02V-50PS |
ELP-03V-50PS |
ELP-04NV-50PS |
ELP-06V-50PS |
ELP-12V-50PS |
ELP-15V-50PS |
Loading...
Features
● Compact, high-density relay nylon connectors, widely used in FA devices, etc.Specifications
Item | Content | |
---|---|---|
Rated Voltage | 300 VAC / VDC (MAX) | |
Rated Current | 5 A (MAX) * | |
Peak Voltage | 1,500 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or more | |
Contact Resistance | Initial | 7 mΩ or less |
After environmental testing | 10 mΩ or less | |
Applicable Electric Wire Range | AWG26 ~ 20 (0.13 ~ 0.5 mm2) | |
Suitable Electric Wire Insulation Outer Diameter | 1.3 ~ 2.7 mm | |
Operating Temperature Range | -25 ~ 90°C | |
Compatible Panel Thickness | 0.8 ~ 2.0 mm |
Current Unit (A) | ||||
---|---|---|---|---|
Number of Cores | Electric Wire Size (AWG) | |||
# 20 | # 22 | # 24 | # 26 | |
2 | 5 | 4 | 3 | |
4 | ||||
6 | 4 | 3 | 3 | 3 |
12 | 3 | 2 | ||
15 |
Material
Item | Material |
---|---|
Housing | Nylon 6 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Combination Example
About Coupling
Connector Series Initials | D / E / F | D/E/F | EL | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-panel Mount | Allowable Current(A) | 5 | Allowable Voltage(V) | 300 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | N/A |
Representative standards | UL / TUV / CSA | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy