(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Secure fit is maintained using a spring connection
● The bar terminal can be inserted and removed for reuse.
● By connecting a bar terminal, various companies' cables can be used.
● Available for sale from Misumi with a changed manufacturer model number.
● Manufacturer: 3M
· For connection, use the dedicated center pin terminal.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Lever Color | Compatible Bar Terminal | Use | Incorrect Insertion Prevention Key Type | ||
Terminal Diameter | Terminal Length | Material | |||||
CCL-35A05-60S0-B0M-GF | 4 | Blue, White, Yellow, Green | Ø1.05 ~ Ø1.15 | 9 mm ~ | Copper | For Signal | B |
CCL-35A05-60S0-A00-GF | 5 | White | For Power Supply | A |
Part Number |
---|
CCL-35A05-60S0-A00-GF |
CCL-35A05-60S0-B0M-GF |
Loading...
Connector Series Initials | A / B / C | A/B/C | For CC-Link | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-cable | Connection direction | Straight | IP Rating | N/A |
Suitable Electric Wire Insulation Outer Diameter(mm) | φ1.05 ~ 1.15 | Detaching Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy