(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Action Terminal Block for Voltage Relaying / 862 Series

Single-Action Terminal Block for Voltage Relaying / 862 Series
  • Volume Discount

•Number of input/outputs : 2 to 2
•Screw size : M3
•Wiring Method : Screwless
•Mounting method : Screw fastening
For complete product overview and details on Single-Action Terminal Block for Voltage Relaying / 862 Series (WAGO) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
862-502
862-503
862-504
862-505
862-552
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(Pole)
Screw size Rated current (UL)
(A)
Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Note 1 Note 2
1 Piece(s)Available

8 Days or more

102-5/200.5 to 4 (Stranded Wire)20 to 12Mounting Method Details: Mount from Top with M3 Fixing Screw or φ3-mm Tapping Screw, Without Rotation Stopper PinOther Compatible Wire Cross Sections: 0.5 to 2 mm2 per 7 pcs. of IV, φ0.8 to 2 mm per Singe Wire
1 Piece(s)Available

8 Days or more

103-5/200.5 to 4 (Stranded Wire)20 to 12Mounting Method Details: Mount from Top with M3 Fixing Screw or φ3-mm Tapping Screw, Without Rotation Stopper PinOther Compatible Wire Cross Sections: 0.5 to 2 mm2 per 7 pcs. of IV, φ0.8 to 2 mm per Singe Wire
1 Piece(s)Available

8 Days or more

104-5/200.5 to 4 (Stranded Wire)20 to 12Mounting Method Details: Mount from Above with M3 Fixing Screw or φ3-mm Tapping ScrewOther Compatible Wire Cross Sections: 0.5 to 2 mm2 per 7 pcs. of IV, φ0.8 to 2 mm per Singe Wire
1 Piece(s)Available

8 Days or more

105-5/200.5 to 4 (Stranded Wire)20 to 12Mounting Method Details: Mount from Above with M3 Fixing Screw or φ3-mm Tapping ScrewOther Compatible Wire Cross Sections: 0.5 to 2 mm2 per 7 pcs. of IV, φ0.8 to 2 mm per Singe Wire
500 Piece(s)Available

15 Days or more

-2M320/54 x 0.5 to 4 (Stranded Wire)4x20 to 12-Other Compatible Wire Cross Sections: 4 x 0.5 to 2 mm2 per 7 pcs. of IV, 4 x φ0.8 to 2 mm per Singe Wire

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method Screw fastening Parts/Completed products Assembled product
Number of input/outputs 2 to 2 Product Type (□□ Terminal Block) One-touch Color Black
Number of Wires(Wire / Pole) 4 lines Rated voltage(V) 500 Rated current(A) 32
Voltage (UL Standard)(V) 300/600 Voltage (CSA Standard)(V) 300 Current (CSA Standard)(A) 20
Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Maximum Outer Diameter of Coat(Φ mm) 4.1

Additional Products in this Category

Tech Support