(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, 734 Series, 3.81 mm Pitch, Male (734-334)

Spring Type Connector, 734 Series, 3.81 mm Pitch, Male 734-334
  • Volume Discount

The female side can be connected to 734-200 (3.81 mm pitch) series connectors with the male side of a spring type connector.

PDF

Part Number

Configured Part Number is shown.

734-334

 
Part Number
734-334
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

104

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Color Orange Pin pitch(mm) 3.81
Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 1.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 1.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.0 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 1.5 Wire conforming size(AWG) 28 to 14
Maximum Outer Diameter of Coat(mm) 3.4 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Electrolytic copper Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/coating key/mounting adapter/screw/strain relief housing/strain relief plate

Please check the type/dimensions/specifications of the part 734-334 in the Spring Type Connector, 734 Series, 3.81 mm Pitch, Male series.

Products like this...

Part Number
734-335
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.