(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Molex connectors for wire-to-wire and board-to-board are available in both single row and double row types. A power connector for a maximum rated current of 13.0 A. Angled type. (Mating housing: 5557)
Part Number |
---|
5569-02A1 |
5569-04A1 |
5569-06A1 |
5569-06A1-210 |
5569-08A1 |
5569-10A1 |
5569-12A1 |
5569-14A1-210 |
5569-16A1 |
5569-18A1 |
5569-20A1 |
5569-22A1 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Applicable pin/contact | Male (plug) |
---|---|---|---|---|---|
Application | For PCB | Allowable Current(A) | 13 | Allowable Voltage(V) | 600 |
Connection direction | Angle | IP Rating | None | Representative standards | UL / TUV / CSA |
Pitch(mm) | 4.20 | Row number | 2 | Mating lock | Present |
Terminal plating | Tin | Material | NYLON 66 | Color | Natural |
Mating partner | 5557 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy