(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Header with Solder Pin/734 Series Grade 1/Right Angle/3.81mm Pitch

Male Header with Solder Pin/734 Series Grade 1/Right Angle/3.81mm Pitch
  • Volume Discount

[Features]
 • Can be horizontally mounted onto a printed circuit board using right-angle solder pins.
 • Maximum rated current of 10 A is possible using a 1 x 1 mm pin size.
 • Incorrect insertion is impossible.
 • An accessory coding key can be attached.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
734-262
734-263
734-265
734-266
734-268
734-270
734-276
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

6 Days or more

102
1 Piece(s)Available

6 Days or more

103
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1016

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MINI
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 10
Allowable Voltage(V) 300 Connection direction Right angle Representative standards UL / CUL / CSA
Color Orange Pin pitch(mm) 3.81 Terminal length(mm) 3.8
Insulation materials Nylon 6.6 Flame retardant grade UL94/V0 Contact materials Electrolytic copper
Contact surface treatment Tin plating Supported accessories Coating key

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.