(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-COM-SYSTEM and 769 Series Connector Plug

X-COM-SYSTEM and 769 Series Connector Plug
  • Volume Discount

Enjoy the advantages of the X-COM®-SYSTEM with mismating protection for your switchgear and control applications. Our innovative system consists of DIN-rail carrier terminal blocks, male headers and female connectors for different mounting types and male headers with solder pins.

[Features]
•Time and space savings thanks to pre-assembly of plugable cable harnesses.
•Pre-assembly for quick and error-free replacement of sub-assemblies.
•Coding without pole loss prevents mismating of male headers and female connectors with the same number of poles.
•For your safety: Pre-wired sub-assemblies can be tested before installation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
769-102
769-103
769-104
769-105
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials V W X V/W/X X-COM SYSTEM
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 32
Allowable Voltage(V) 500 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Product type 1-wire connector plug Color Gray
Applicable wire Suitable wire cross-sectional area: 0.08 to 4 mm2/suitable wire size: AWG28 to 12, maximum coating outer diameter: 4.1 mm

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.