(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Environmentally-friendly Flame Retardant Cross-linked Polyethylene Insulated Wire (Part Numbers)

Part Number

Configured Part Number is shown.

EM-TNC-150SQ-1313

Part Number
EM-TNC-150SQ-1313
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
Finished outer diameter
(mm)
Conductor configuration
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)
Maximum conductor resistance (20°C)
(Ω/km)
Test voltage (AC)
(V 1 minute)
Minimum Insulation Resistance
(MΩ km)
Surface leak resistance Allowable Current
(A)
1 Piece(s)

11 Days or more

10223253137/55/0.45272.50.061430002050837

Loading...

  1. 1

Basic Information

Number of cores(Core) 1 Rated voltage 600V Shield None
Sheath (outer coating) color Black Ground wire None Other cable properties Flame retardant
Other standards JRIS J 1001/JRIS J 1041/WL1/HFWL1 Application Railway car equiptment connection, output or chassis wiring, power distribution board, control panel, and other internal wiring, motor output line Features Harmful halogen gas and dioxins are not produced during combustion, and even smoke is minimal. JIS C 3005 slope test acceptable product

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.