(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
600 V flexible general-purpose power cable.
· Color and softness may vary slightly depending on the manufacturer.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NASVCT | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
3.5 | 4 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3. Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Maximum Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCT | 0.75 | 2 | 18 | Core / Layer Stranding | 2 | 8.90 | 92 | 14 | 25.1 or less | 50 or more | 3000 | 30/0.18 | 1.10 | N/A | 0.80 | PVC | 2.70 | 1.70 | PVC | Compliant with PSE Law | ◎ |
3 | 3 | 9.30 | 108 | 12 | ◎ | ||||||||||||||||
4 | 4 | 10.00 | 123 | 10 | ◎ | ||||||||||||||||
6 | 6 | 11.80 | 173 | 8 | 1.80 | ◎ | |||||||||||||||
8 | 8 | 12.80 | 216 | 7 | 1.90 | - | ◎ | ||||||||||||||
10 | 10 | 14.90 | 268 | 6 | 2.00 | ◎ | |||||||||||||||
12 | 12 | 15.50 | 300 | 5 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 17.20 | 382 | 5 | 2.20 | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 9.60 | 114 | 19 | 15.1 or less | 50 or more | 3000 | 50/0.18 | 1.50 | 0.80 | 3.10 | 1.70 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.40 | 142 | 17 | 1.80 | ◎ | |||||||||||||||
4 | 4 | 11.20 | 163 | 15 | ◎ | ||||||||||||||||
6 | 6 | 13.20 | 230 | 12 | 1.90 | ◎ | |||||||||||||||
8 | 8 | 14.30 | 289 | 11 | 2.00 | - | ◎ | ||||||||||||||
10 | 10 | 16.70 | 359 | 10 | 2.10 | ◎ | |||||||||||||||
16 | 16 | 19.30 | 517 | 7 | 2.30 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 10.50 | 140 | 26 | 9.79 or less | 50 or more | 3000 | 37/0.26 | 1.80 | 0.80 | 3.40 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.00 | 171 | 23 | ◎ | ||||||||||||||||
4 | 4 | 12.00 | 205 | 20 | 1.90 | ◎ | |||||||||||||||
6 | 6 | 14.30 | 291 | 16 | 2.00 | ◎ | |||||||||||||||
8 | 8 | 15.50 | 367 | 14 | 2.10 | - | ◎ | ||||||||||||||
10 | 10 | 18.10 | 457 | 13 | 2.20 | ◎ | |||||||||||||||
3.5 | 4 | 12 | 4 | 14.00 | 315 | 30 | 5.24 | 40 | 3000 | 45/0.32 | 2.5 | 0.80 | 4.10 | 2.00 | Compliant with PSE Law | ◎ |
* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 5. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.89 = 10.68 (A) when the ambient temperature is 40°C at 2-core 0.75mm2
Loading...
Rated voltage | 600V | Shield | N/A | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Sheath Color | Navy Blue | Sheath Material | PVC | Insulation body materials | PVC |
Power supply/signal | For Power Supply | Other Features | Pliability |
[1-99/1m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy