(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EM-MEES for Weak Current Circuit with Shield

EM-MEES for Weak Current Circuit with Shield

Halogen-free signal cable with an environment friendly shield

  • Halogen-Free
  • Strand Wire
  • Less than 100 V


● Does not generate halogen gas and corrosive gas when burned and reduces smoke generation.

· In the halogen-free material, metal hydrates are blended as a flame retardant component in the polyethylene-based material, so white marks may remain on the surface if there is strong rubbing on corners or pipes (whitening phenomenon). However, the electrical characteristics and performance of the wire are not affected.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

EM-MEES for Weak Current Circuit with Shield:Related Image

Section Area
(mm2)
Number of Cores *4 Specified Length
0.5 2 1
~
100
(Specify 1 m Increment)
3
4
0.75 2
3
4
1.25 2
3
4

More Information

EM-MEES for Weak Current Circuit with Shield:Related Image

EM-MEES for Weak Current Circuit with Shield:Related Image

Specifications

Model Section Area
(mm2)
Core Number * 4 AWG
Estimate *5
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) *8
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *6
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *7 Thickness
(mm)
Material *7 Thickness
(mm)
Material *7
EM-MEES 0.5 2 20 Core / Layer Stranding 2 5.7 40 3.3 37.8 50 AC1000 20/0.18 0.9 N/A 0.4 PE 1.7 0.9 PE - -
3 3 6.0 50 2.9 -
4 4 6.4 60 2.7 -
0.75 2 18 2 6.1 50 5.9 25.1 30/0.18 1.1 0.4 1.9 -
3 3 6.4 60 5.1 -
4 4 6.9 75 4.7 -
1.25 2 16 2 7.3 70 10.0 15.1 50/0.18 1.5 0.5 2.5 -
3 3 7.6 90 8.7 -
4 4 8.3 110 8.0 -

 
Wire Core Identification Table

Number of Cores Identification Color
2 Black / White
3 Black / White / Red
4 Black / White / Red / Green

 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50
Current Reduction Factor 1.00 0.82 0.53

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 3.3 x 0.82 = 2.71 (A) when the ambient temperature for 2-core 0.5 is 40 °C 
 

Be sure to read the following precautions when you place an order.
*1 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

Part Number
EM-MEES-0.5-4-[1-99/1]
EM-MEES-0.75-2-[1-99/1]
EM-MEES-0.75-3-[1-99/1]
EM-MEES-0.75-4-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)

9 Days or more

1 ~ 990.52046.4
1 Piece(s)

9 Days or more

1 ~ 990.751826.1
1 Piece(s)

9 Days or more

1 ~ 990.751836.4
1 Piece(s)

9 Days or more

1 ~ 990.751846.9

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath (outer coating) color Gray
Sheath (outer coating) material Polyethylene Insulation body materials Polyethylene Other Features Environmentally Conforming Resistant Material

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.