(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This Cat.5e compatible gigabit UTP cable has a wide margin and an outer covering made from lead-free PVC. Length markings included.
Part Number |
---|
Loading...
Category | CAT5e | Shield Structure | Non-Shielded・UTP | Cable Conductor | Stranded Wire |
---|---|---|---|---|---|
Conductor Size | AWG20(0.50sq) | No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 5.0 to 5.9 |
Length(m) | 100 or More | Sheath Material | PVC | Type | Gigabit ethernet |
Transmission system | 1000BASE-T(IEEE802.3ab) | Transmission speed | 1Gbps | Logarithm | 4 |
Sheath material | PVC | Shield | None | Ground | None |
Outer diameter(detail)(mm) | 5.2 | Length(detail)(m) | 300 | Cable type | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy