(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Specialized cable developed for CAN network communication
[Features]
・Product lineup includes cable for fixed wiring as well as for movable parts suitable for wiring in cableveyor.
・Provides superior noise resistance thanks to dual shielded cable for fixed wiring and high density braid shielded cable for movable parts.
· A lead-free vinyl compound with superior flexibility and oil and heat resistance performance is used for the sheath.
・Standard sheath color is purple
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | Others | Cable Conductor | Stranded Wire | Conductor Size | AWG20(0.50sq) |
No. of Cores | 1 Pair (1P) | Color | Purple | Cable Feature | Oil-Resistant / Heat-Resistant |
Sheath Material | PVC | FA Network Standard Detail | CAN-BUS | Ground wire | None |
Other properties | Flexibility/noise resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy