(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - Ethernet, Industrial-Grade, IETP-SB

LAN & Network Cables - Ethernet, Industrial-Grade, IETP-SB
  • Volume Discount

Shielded (dual shield) Ethernet cable for industrial use, meeting EMI shielding requirement in the FA field

Part Number

Configured Part Number is shown.

Part Number
IETP26-SB-100
IETP-SB-1
IETP-SB-2
IETP-SB-3
IETP-SB-4
IETP-SB-5
IETP-SB-6
IETP-SB-7
IETP-SB-8
IETP-SB-9
IETP-SB-10
IETP-SB-11
IETP-SB-12
IETP-SB-13
IETP-SB-14
IETP-SB-15
IETP-SB-16
IETP-SB-17
IETP-SB-18
IETP-SB-19
IETP-SB-20
IETP-SB-21
IETP-SB-22
IETP-SB-23
IETP-SB-24
IETP-SB-25
IETP-SB-26
IETP-SB-27
IETP-SB-28
IETP-SB-29
IETP-SB-30
IETP-SB-31
IETP-SB-32
IETP-SB-33
IETP-SB-34
IETP-SB-35
IETP-SB-36
IETP-SB-37
IETP-SB-38
IETP-SB-39
IETP-SB-40
IETP-SB-41
IETP-SB-42
IETP-SB-43
IETP-SB-44
IETP-SB-45
IETP-SB-46
IETP-SB-47
IETP-SB-48
IETP-SB-49
IETP-SB-50
IETP-SB-51
IETP-SB-52
IETP-SB-53
IETP-SB-54
IETP-SB-55
IETP-SB-56
IETP-SB-57
IETP-SB-58
IETP-SB-59
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConductor Size Color Length
(m)
Internal conductor outer diameter
(mm)
Outer diameter(detail)
(mm)
Length(detail)
(m)
1 Piece(s)

11 Days or more

10AWG26(0.12sq)Pale Blue / Light Blue100 or More -6100
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.51
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.52
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.53
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.54
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.55
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.56
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.57
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.58
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue1 to 90.56.59
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.510
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.511
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.512
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.513
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.514
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.515
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.516
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.517
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.518
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue10 to 190.56.519
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.520
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.521
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.522
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.523
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.524
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.525
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.526
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.527
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.528
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue20 to 290.56.529
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.530
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.531
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.532
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.533
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.534
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.535
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.536
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.537
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.538
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue30 to 390.56.539
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.540
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.541
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.542
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.543
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.544
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.545
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.546
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.547
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.548
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue40 to 490.56.549
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.550
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.551
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.552
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.553
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.554
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.555
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.556
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.557
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.558
1 Piece(s)Available

8 Days or more

-AWG24(0.20sq)Pale Blue / Light Blue50 to 590.56.559

Loading...

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard EtherNet IP Standard CSA(cUL) Cable Conductor Stranded Wire
No. of Cores 4 Pair (4P) Cable Outer Diameter(mm) 6.0 to 6.9 Cable Feature Oil-Resistant / Heat-Resistant
Sheath Material PVC Insulation body color See the catalog Ground wire None
Other properties Flame retardant/Noise resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.