(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuses for Alarms, MP Series

Fuses for Alarms, MP Series
  • Volume Discount

High reliability fuse used long in equipment requested high reliability.
[Features]
· When the fuse melts, spring opens to activate an alarm contact placed inside the fuse or holder.
· Fuse for small alarms (quick-blow type).
[Applications]
· Various types of communication equipment such as telephone exchange, various types of industrial equipment such as machine tools, etc.
· Widely used for various types of industrial equipment such as communication systems and industrial robots.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MP05
MP032
MP063
MP10
MP16
MP20
MP32
MP50
MP63
MP75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated current
(A)
Representative standards Operating temperature range
(℃)
1 Piece(s)Available

6 Days or more

-0.5UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-0.32UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

26 Days or more

100.63UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-1PSE / UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-1.6PSE / UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-2PSE / UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-3.2PSE / UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-5PSE / UL / CUL / TUV / CSA-20 to 70
1 Piece(s)Available

6 Days or more

-6.3PSE / UL / CUL / TUV / CSA-20 to 50
1 Piece(s)Available

6 Days or more

-7.5PSE / UL / CUL / TUV / CSA-20 to 50

Loading...

  1. 1

Basic Information

Type Other Fuse size Other Operating surrounding temperature Other
Rated block capacity AC/DC125V 100A Color Dark green Outer diameter dimensions(mm) 17.2x5.5x19
Other acquired standards NTT specification

Additional Products in this Category

Tech Support