(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Relay connection fuse holders ideal to prevent excess current within inner panel wiring. They can easily be soldered to cables.
Part Number
Configured Part Number is shown.
Specifications
Model Number | FHR-F-22 | FHR-F-45 |
Compatible Fuse Sizes | Ø6.4 x 30 mm | Ø5.2 x 20 mm |
Rating | 250V/10A | 125V/7A |
Operating Temperature Range | -10°C ~ +40°C | -10°C ~ +40°C |
Insulation Resistance | 500 VDC / 100 MΩ or more | 500 VDC / 100 MΩ or more |
Maximum Voltage | 1,500 VAC/min | 1,000 VAC/min |
Standard | - | - |
Main Insulation Material (Main Body) | P.B.T. (UL94V-0) | P.B.T. (UL94V-0) |
Connection Method | Soldering | Soldering |
Weight | 4.5 g | 1.8 g |
Mounting type | Relay Mounting | Number of Poles(P) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy