(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuses for Alarms, P4H Series

Fuses for Alarms, P4H Series
  • Volume Discount

High reliability fuse used long in equipment requested high reliability.
[Features]
· When the fuse melts, spring opens to activate an alarm contact placed inside the fuse or holder.
[Applications]
· Various types of communication equipment such as telephone exchange, various types of industrial equipment such as machine tools, etc.
· Widely used for various types of industrial equipment such as communication systems and industrial robots.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P4100H
P475H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated current
(A)
Operating temperature range
(℃)
1 Piece(s)Available

8 Days or more

1010-20 to 60
1 Piece(s)Available

8 Days or more

107.5-20 to 70

Loading...

  1. 1

Basic Information

Type Other Fuse size Other Operating surrounding temperature Other
Representative standards PSE / UL / CUL / CSA Rated block capacity AC125V/10000A, AC/DC250V 200A Color Black
Outer diameter dimensions(mm) 32x10x35

Additional Products in this Category

Tech Support