(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro-Fuses, LM Series

Micro-Fuses, LM Series
  • Volume Discount

Normal blowout, radial micro-fuse. Rated voltage: 148 VAC/VDC, terminal pitch: 5.08 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LM10
LM20
LM50
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated current
(A)
1 Piece(s)Available

6 Days or more

1
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

5

Loading...

  1. 1

Basic Information

Type For Circuit Boards Fuse size Other Operating surrounding temperature Other
Representative standards UL / TUV / CSA Rated block capacity AC/DC48V 50A Terminal shape PC terminal
Color Black Operating temperature range(℃) -20 to 60 Outer diameter dimensions(mm) 10x4x8

Additional Products in this Category

Tech Support