(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro-Fuses, DM Series

Micro-Fuses, DM Series
  • Volume Discount

Normal blowout, radial micro-fuse. Rated voltage: 125 VAC/VDC, terminal pitch: 2.5 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DM10
DM32
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated current
(A)
1 Piece(s)Available

6 Days or more

1
1 Piece(s)Available

6 Days or more

3.2

Loading...

  1. 1

Basic Information

Type For Circuit Boards Fuse size Other Operating surrounding temperature Other
Representative standards UL / TUV / CSA Rated block capacity AC/DC125V 50A Terminal shape PC terminal
Color Transparency Operating temperature range(℃) -20 to 60 Outer diameter dimensions(mm) 8x6x8.5

Additional Products in this Category

Tech Support