(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used to extend the power cords (3P) of outlet power splitters and other equipment.
Part Number
Configured Part Number is shown.
TAP-EX253-2
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Plug Shape | A-3 | Socket Shape | A-3 Socket | Number of Outlets / Split Outlets | 1 |
---|---|---|---|---|---|
Switch Model | None | Cable Length(m) | 2 | Plug Angle (Direction for Pulling out from the Front) | Straight |
Socket Angle (Direction for Pulling out from the Front) | Straight | Function | Tracking Prevention | Allowable Power(W) | 1500 |
Color | Gray | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
Supported Countries (Standards) | Japan (PSE) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy