(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
7 A, 125 V Rated 3-Core Extension Cord
Part Number
Configured Part Number is shown.
SPLYP-KB-DA302K
Plug Shape | Others | Socket Shape | Others |
---|---|---|---|
Cable Length(m) | 0.2 | Color | Black |
Rated Current(A) | 7 | Rated Voltage(V) | 125 |
Supported Countries (Standards) | Japan (PSE) | - | - |
Model Number | Total Length |
SPLYP-KB-DA302K | 0.2m |
Plug Shape | Others | Socket Shape | Others | Cable Length(m) | 0.2 |
---|---|---|---|---|---|
Color | Black | Rated Current(A) | 7 | Rated Voltage(V) | 125 |
Supported Countries (Standards) | Japan (PSE) |
Please check the type/dimensions/specifications of the part SPLYP-KB-DA302K in the AC Cord - Double Ended, PSE series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy