(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Robot Cable - 300 V, PVC Sheath, UL/CSA, EXT-3D Series

Robot Cable - 300 V, PVC Sheath, UL/CSA, EXT-3D Series
  • Volume Discount

Robot cable for use in wiring equipment requiring attention to operating environments supporting including clean rooms, medical systems, and food processing equipment and compatible with the movement of articulated robots.

[Features]
· UL and cUL robot cable (category: AVLV2, AVLV8, QPTZ), UL VW-1, cUL FT1 compliant flame retardancy.
· Highly elastic TPE resin for insulation and slippery, oil/heat resistant, flame retardant, flexible vinyl material for sheathing.
· Certified to one of the listing standards, CL3X, and NFPA70, 79 compliant.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EXT-3D/CL3X/2517 300V LF-AWG14-3-1
EXT-3D/CL3X/2517 300V LF-AWG14-3-2
EXT-3D/CL3X/2517 300V LF-AWG14-3-3
EXT-3D/CL3X/2517 300V LF-AWG14-3-4
EXT-3D/CL3X/2517 300V LF-AWG14-3-5
EXT-3D/CL3X/2517 300V LF-AWG14-3-6
EXT-3D/CL3X/2517 300V LF-AWG14-3-7
EXT-3D/CL3X/2517 300V LF-AWG14-3-8
EXT-3D/CL3X/2517 300V LF-AWG14-3-9
EXT-3D/CL3X/2517 300V LF-AWG14-3-10
EXT-3D/CL3X/2517 300V LF-AWG14-3-11
EXT-3D/CL3X/2517 300V LF-AWG14-3-12
EXT-3D/CL3X/2517 300V LF-AWG14-3-13
EXT-3D/CL3X/2517 300V LF-AWG14-3-14
EXT-3D/CL3X/2517 300V LF-AWG14-3-15
EXT-3D/CL3X/2517 300V LF-AWG14-3-16
EXT-3D/CL3X/2517 300V LF-AWG14-3-17
EXT-3D/CL3X/2517 300V LF-AWG14-3-18
EXT-3D/CL3X/2517 300V LF-AWG14-3-19
EXT-3D/CL3X/2517 300V LF-AWG14-3-20
EXT-3D/CL3X/2517 300V LF-AWG14-3-21
EXT-3D/CL3X/2517 300V LF-AWG14-3-22
EXT-3D/CL3X/2517 300V LF-AWG14-3-23
EXT-3D/CL3X/2517 300V LF-AWG14-3-24
EXT-3D/CL3X/2517 300V LF-AWG14-3-25
EXT-3D/CL3X/2517 300V LF-AWG14-3-26
EXT-3D/CL3X/2517 300V LF-AWG14-3-27
EXT-3D/CL3X/2517 300V LF-AWG14-3-28
EXT-3D/CL3X/2517 300V LF-AWG14-3-29
EXT-3D/CL3X/2517 300V LF-AWG14-3-30
EXT-3D/CL3X/2517 300V LF-AWG14-3-31
EXT-3D/CL3X/2517 300V LF-AWG14-3-32
EXT-3D/CL3X/2517 300V LF-AWG14-3-33
EXT-3D/CL3X/2517 300V LF-AWG14-3-34
EXT-3D/CL3X/2517 300V LF-AWG14-3-35
EXT-3D/CL3X/2517 300V LF-AWG14-3-36
EXT-3D/CL3X/2517 300V LF-AWG14-3-37
EXT-3D/CL3X/2517 300V LF-AWG14-3-38
EXT-3D/CL3X/2517 300V LF-AWG14-3-39
EXT-3D/CL3X/2517 300V LF-AWG14-3-40
EXT-3D/CL3X/2517 300V LF-AWG14-3-41
EXT-3D/CL3X/2517 300V LF-AWG14-3-42
EXT-3D/CL3X/2517 300V LF-AWG14-3-43
EXT-3D/CL3X/2517 300V LF-AWG14-3-44
EXT-3D/CL3X/2517 300V LF-AWG14-3-45
EXT-3D/CL3X/2517 300V LF-AWG14-3-46
EXT-3D/CL3X/2517 300V LF-AWG14-3-47
EXT-3D/CL3X/2517 300V LF-AWG14-3-48
EXT-3D/CL3X/2517 300V LF-AWG14-3-49
EXT-3D/CL3X/2517 300V LF-AWG14-3-50
EXT-3D/CL3X/2517 300V LF-AWG14-3-51
EXT-3D/CL3X/2517 300V LF-AWG14-3-52
EXT-3D/CL3X/2517 300V LF-AWG14-3-53
EXT-3D/CL3X/2517 300V LF-AWG14-3-54
EXT-3D/CL3X/2517 300V LF-AWG14-3-55
EXT-3D/CL3X/2517 300V LF-AWG14-3-56
EXT-3D/CL3X/2517 300V LF-AWG14-3-57
EXT-3D/CL3X/2517 300V LF-AWG14-3-58
EXT-3D/CL3X/2517 300V LF-AWG14-3-59
EXT-3D/CL3X/2517 300V LF-AWG14-3-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Shield Ground wire
1 Piece(s)Available

10 Days or more

1012.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1022.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1032.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1042.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1052.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1062.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1072.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1082.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

1092.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10102.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10112.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10122.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10132.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10142.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10152.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10162.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10172.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10182.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10192.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10202.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10212.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10222.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10232.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10242.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10252.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10262.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10272.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10282.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10292.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10302.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10312.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10322.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10332.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10342.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10352.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10362.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10372.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10382.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10392.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10402.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10412.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10422.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10432.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10442.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10452.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10462.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10472.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10482.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10492.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10502.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10512.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10522.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10532.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10542.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10552.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10562.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10572.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10582.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10592.08143-7.9NoneColored YG (yellow/green)
1 Piece(s)Available

10 Days or more

10602.08143-7.9NoneColored YG (yellow/green)

Loading...

Basic Information

Rated voltage 300V Sheath Characteristic Oil resistance / Heat resistance Representative standards UL / CSA(c-UL)
Sheath Color Dark blue Sheath Material PVC Insulation body materials TPE
Power supply/signal Dual use Other properties Flame retardant / twist resistance / bending resistance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.